No image available
No image available
Your request is being processed.
AVENTICS-1823391922

AVENTICS™ Series QR2-S-RI3 standard 1823391922

Kč621.00
QTY:

Product Description

QR2-S-RI3-G018-DA08

Specifications

Fitting type
Swivel banjo connection 3-fold, with hexagon socket, rotatable
Compressed air connection type
External thread
Port G
G 1/8
Compressed air connection type 2
push-in fitting
Port D
Ø 8
Type
QR2-S-RI3
Working pressure min.
-0.95 bar
Working pressure max
16 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Delivery unit
10 piece
Weight
0.066 kg
Housing material
Brass
Seal material
Acrylonitrile butadiene rubber
Material tooth lock washer
Stainless Steel
Material release ring
Brass
Material thread
Brass

Documents & Drawings