AVENTICS™ Series QR2-S-RPN standard 1823373054

Kč176.00
QuickShip QuickShip
QTY:

Product Description

QR2-S-RPN-G012-DA12

Specifications

Fitting type
Straight fitting
Compressed air connection type
External thread
Port G
G 1/2
Compressed air connection type 2
push-in fitting
Port D
Ø 12
Type
QR2-S-RPN
Working pressure min.
-0.95 bar
Working pressure max
16 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Delivery unit
5 piece
Weight
0.048 kg
Housing material
Brass
Seal material
Acrylonitrile butadiene rubber
Material tooth lock washer
Stainless Steel
Material release ring
Brass
Material thread
Brass

Documents & Drawings