AVENTICS-1823120022

AVENTICS™ Bolts, AA4 1823120022

Kč89.00
QuickShip QuickShip
QTY:

Product Description

CM1-AA4-050-M2-A

Specifications

Piston diameter
50 mm
Axle pivot Ø
12 mm
Weight
0.06 kg
Housing material
Steel