AVENTICS-1822124006

AVENTICS™ Ball eye rod end with flange, Series AP6 1822124006

Kč1,987.00
QuickShip QuickShip
QTY:

Product Description

CM2-AP6-M20X1,5-M2-A

Specifications

For series
with flange, to mount on cylinder PRA, TRB, CCI, SSI, MNI, RPC, KPZ, 167, CVI, RDC, 102, ITS
For series
PRA, TRB, KPZ, 167, CVI, 102
Thread size
M20x1,5
Swivel bearing Ø
20 mm
Weight
0.38 kg
Housing material
Steel
Surface housing
galvanized

Documents & Drawings