AVENTICS-1822122008

AVENTICS™ Rod clevis, Series AP2 1822122008

Kč107.00
QuickShip QuickShip
QTY:

Product Description

CM2-AP2-M005-ST-ZN

Specifications

For series
to mount on cylinder PRA, TRB, CCI, MNI, ICM, KPZ, KHZ, 167, CVI, RPC, RDC, ITS
For series
KHZ
Thread size
M5
Weight
0.01 kg
Housing material
Steel
Surface housing
galvanized