AVENTICS-1820209012

AVENTICS™ Sealing ring 1820209012

Kč14.00
QuickShip QuickShip
QTY:

Product Description

5,3X7,7X1-PVC RIGIDE

Specifications

Port G
M5
Working pressure min.
-0.95 bar
Working pressure max
15 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
70 °C
Delivery unit
100 piece
Housing material
Polyvinyl chloride