AVENTICS-0830100500

AVENTICS™ Sensor, Series SN5-X 0830100500

Kč3,461.00
QuickShip QuickShip
QTY:

Product Description

SN5-PN-DA09-030 X, IMPULSVERL.

Specifications

Indirect mounting for series
TRB, ITS
Version
Sensor responds to ferromagnetic material., welding-proof, With stretched impulse
Sensor
With stretched impulse
Type of contact
electronic PNP
Nominal current, actuated state
< 25 mA
Quiescent current (without load)
< 14 mA
Protection class
IP65
Min. ambient temperature
-10 °C
Max. ambient temperature
70 °C
Voltage drop U at Imax
≤ 2,0 V
LED status display
Red
Electrical connection 2, number of poles
3-pin
Short circuit resistance
Protected against polarity reversal
Weight
0.05 kg
Housing material
epoxy resin

Features

  • Variant: welding-proof
  • Variant: pulse stretching
  • Variant: welding-proof
  • Sensor responds to ferromagnetic material

Documents & Drawings