AVENTICS-0830100315

AVENTICS™ Sensor, Series SN2 0830100315

Kč1,002.00
QuickShip QuickShip
QTY:

Product Description

SN2-R2-K03V-240 27 OHM

Specifications

Indirect mounting for series
TRB, PRA, ITS, MNI, CSL-RD, ICM, RPC, TRR, FLT, CVI
Version
Heat resistant
Cable
with cable
Type of contact
Reed
Switching capacity
10 W / 10 VA
Protection class
IP67
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Voltage drop U at Imax
Rs*Imax.
Protective resistor for reed
27 Ω
DC switching current, max.
0.13 A
AC switching current, max.
0.13 A
Max. switching frequency
300 Hz
Switching point precision
±0,1 mT
Electrical connection 2, type
without wire end ferrule, tin-plated
Electrical connection 2, number of poles
2-pin
Operating voltage DC, min.
0 V DC
Operating voltage DC, max.
60 V DC
Operating voltage AC, min.
0 V AC
Operational voltage AC, max.
240 V AC
Short circuit resistance
Protected against polarity reversal
Cable length L
3 m
Housing material
Polyamide
Material cable sheath
Polyvinyl chloride

Features

  • Cubic sensor solution for universal applications
  • A wide variety of sensor mountings for application needs
  • With a M8-plug (2-, 3-, and 4-pin) directly on the sensor housing or free wire ends
  • Service-friendly, since the line can be mounted directly on the housing
  • Reed and electronic PNP sensor versions available
  • Additional variant with pulse stretching available
  • Additional variant with pulse stretching available

Documents & Drawings