AVENTICS-0821401133

AVENTICS™ Locking unit, Series LU1 0821401133

Kč31,269.00
QuickShip QuickShip
QTY:

Product Description

LU1-080/100-AL-AN

Specifications

Function
Clamp with eccentric tappet
Function
Hold: adjustable spring force, Release: compressed air
Piston Ø
80 mm, 100 mm
suitable piston rod Ø
25 mm
Piston rod extension
140 mm
Compressed air connection
G 1/8
Release pressure min.
2 bar
Release pressure max.
8 bar
Min. medium temperature
-20 °C
Max. medium temperature
80 °C
Medium
Compressed air
Max. particle size
5 µm
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
5 mg/m³
Static holding force
5800 N
Weight
8.8 kg
Housing
Aluminum
Cover
Die-cast aluminum

Documents & Drawings