AVENTICS-0821401131

AVENTICS™ Locking unit, Series LU1 0821401131

Kč22,558.00
QuickShip QuickShip
QTY:

Product Description

LU1-040-AL-AN

Specifications

Function
Clamp with eccentric tappet
Function
Hold: adjustable spring force, Release: compressed air
Piston Ø
40 mm
suitable piston rod Ø
16 mm
Piston rod extension
81 mm
Compressed air connection
G 1/8
Release pressure min.
2 bar
Release pressure max.
8 bar
Min. medium temperature
-20 °C
Max. medium temperature
80 °C
Medium
Compressed air
Max. particle size
5 µm
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
5 mg/m³
Static holding force
1100 N
Weight
1.75 kg
Housing
Aluminum
Cover
Die-cast aluminum