AVENTICS-0821305184

AVENTICS™ Vacuum filter, cup version, Series VFC 0821305184

Kč2,819.00
QuickShip QuickShip
QTY:

Product Description

VACCUM VFC-G1/2

Specifications

Type
Vacuum filter
Port
G 1/2
filter porosity
80 µm
Nominal flow Qn
300 l/min
Min. ambient temperature
5 °C
Max. ambient temperature
52 °C
Medium
Compressed air
Filter element
exchangeable
Weight
0.076 kg
Mounting orientation
Any
Housing material
Polypropylene
Seal material
Acrylonitrile butadiene rubber
Material reservoir
Polyamide
Material filter insert
Polyethylene