No image available
No image available
Your request is being processed.
AVENTICS-0820259701

AVENTICS™ 5/3-directional valve, Series TC15 0820259701

Kč3,883.00
QTY:

Product Description

TC15-5/3CC-DO-E-VTS

Specifications

Activation
Pneumatically
Valve type
Spool valve, positive overlapping
Valve function
Closed Center
Sealing principle
Soft seal
Connection type
Plate connection, Pipe connection
Compressed air connection input
G 1/4
Compressed air connection output
G 1/4
Compressed air connection, exhaust
G 1/4
Compressed air connection pilot input
M5
Nominal flow Qn
1300 l/min
Flow conductance b
0.31
Flow conductance C
5.9 l/(s*bar)
Min. working pressure
-0.9 bar
Max. working pressure
10 bar
Min. control pressure
3 bar
Max. control pressure
10 bar
Pilot
External
Blocking principle
Plate principle
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Min. medium temperature
-10 °C
Max. medium temperature
50 °C
Medium
Compressed air
Min. oil content of compressed air
0 mg/m³
Max. oil content of compressed air
1 mg/m³

Documents & Drawings