No image available
No image available
Your request is being processed.
AVENTICS-0820205003

AVENTICS™ 5/2-directional valve, Series ST 0820205003

Kč3,784.00
QuickShip QuickShip
QTY:

Product Description

VVST-5/2DP

Specifications

Activation
Pneumatically
Nominal flow Qn
280 l/min
Switching principle
5/2
Return type
with air spring return
Actuating control
Single Air Pilot
Compressed air connection output
G 1/8
Connection type
Pipe connection
Working pressure min.
-0.95 bar
Working pressure max
10 bar
Sealing principle
metal/metal sealing
Valve type
Spool valve
Control pressure min.
1.5 bar
Control pressure max.
10 bar
Min. ambient temperature
-15 °C
Max. ambient temperature
80 °C
Min. medium temperature
-15 °C
Max. medium temperature
80 °C
Medium
Compressed air
Max. particle size
5 µm
Oil content of compressed air min.
5 mg/m³
Oil content of compressed air max.
25 mg/m³
Compressed air connection, exhaust
G 1/8
Mounting screw
M4 with hexagon socket
Mounting screw tightening torque
2.5 Nm
Weight
0.231 kg

Features

  • Stainless steel housing
  • Metal to metal sealing
  • Various mechanical actuating controls available
  • Panel installation

Documents & Drawings