AVENTICS-P-C12P

AVENTICS™ Series C12P Tie rod cylinders

Product Description

The AVENTICS Series C12P is a cylinder Series according the standard CNOMO NFE 49-001 and offer a replacement for existing application.

Products

Search
1-10 of 300 results for Products
:
AVENTICS™ Tie rod cylinder, CNOMO NFE 49-001, Series C12P R422706127
Bore Size
100 mm
Stroke Length
80 mm
Cushioning
pneumatic adjustable cushioning
Magnetic piston
piston without magnet
availability
7 Day
Bore Size
Stroke Length
Cushioning
Magnetic piston
availability
100 mm
80 mm
pneumatic adjustable cushioning
piston without magnet
7 Day
QuickShip
Kč17,588.00
AVENTICS™ Tie rod cylinder, CNOMO NFE 49-001, Series C12P 7471305476
Bore Size
200 mm
Stroke Length
150 mm
Cushioning
pneumatic adjustable cushioning
Magnetic piston
piston without magnet
availability
Bore Size
Stroke Length
Cushioning
Magnetic piston
availability
200 mm
150 mm
pneumatic adjustable cushioning
piston without magnet
Kč43,652.00
AVENTICS™ Tie rod cylinder, CNOMO NFE 49-001, Series C12P 7471310083
Bore Size
50 mm
Stroke Length
75 mm
Cushioning
pneumatic adjustable cushioning
Magnetic piston
piston with magnet
availability
7 Day
Bore Size
Stroke Length
Cushioning
Magnetic piston
availability
50 mm
75 mm
pneumatic adjustable cushioning
piston with magnet
7 Day
QuickShip
Kč12,292.00
AVENTICS™ Tie rod cylinder, CNOMO NFE 49-001, Series C12P 7471310407
Bore Size
50 mm
Stroke Length
50 mm
Cushioning
pneumatic adjustable cushioning
Magnetic piston
piston with magnet
availability
7 Day
Bore Size
Stroke Length
Cushioning
Magnetic piston
availability
50 mm
50 mm
pneumatic adjustable cushioning
piston with magnet
7 Day
QuickShip
Kč9,377.00
AVENTICS™ Tie rod cylinder, CNOMO NFE 49-001, Series C12P 7471311603
Bore Size
50 mm
Stroke Length
80 mm
Cushioning
pneumatic adjustable cushioning
Magnetic piston
piston with magnet
availability
7 Day
Bore Size
Stroke Length
Cushioning
Magnetic piston
availability
50 mm
80 mm
pneumatic adjustable cushioning
piston with magnet
7 Day
QuickShip
Kč9,509.00
AVENTICS™ Tie rod cylinder, CNOMO NFE 49-001, Series C12P 7471311782
Bore Size
100 mm
Stroke Length
100 mm
Cushioning
pneumatic adjustable cushioning
Magnetic piston
piston with magnet
availability
7 Day
Bore Size
Stroke Length
Cushioning
Magnetic piston
availability
100 mm
100 mm
pneumatic adjustable cushioning
piston with magnet
7 Day
QuickShip
Kč25,113.00
AVENTICS™ Tie rod cylinder, CNOMO NFE 49-001, Series C12P 7471312499
Bore Size
32 mm
Stroke Length
300 mm
Cushioning
pneumatic adjustable cushioning
Magnetic piston
piston with magnet
availability
7 Day
Bore Size
Stroke Length
Cushioning
Magnetic piston
availability
32 mm
300 mm
pneumatic adjustable cushioning
piston with magnet
7 Day
QuickShip
Kč7,829.00
AVENTICS™ Tie rod cylinder, CNOMO NFE 49-001, Series C12P 7471312799
Bore Size
32 mm
Stroke Length
100 mm
Cushioning
pneumatic adjustable cushioning
Magnetic piston
piston with magnet
availability
7 Day
Bore Size
Stroke Length
Cushioning
Magnetic piston
availability
32 mm
100 mm
pneumatic adjustable cushioning
piston with magnet
7 Day
QuickShip
Kč9,333.00
AVENTICS™ Tie rod cylinder, CNOMO NFE 49-001, Series C12P 7471313096
Bore Size
125 mm
Stroke Length
300 mm
Cushioning
pneumatic adjustable cushioning
Magnetic piston
piston with magnet
availability
7 Day
Bore Size
Stroke Length
Cushioning
Magnetic piston
availability
125 mm
300 mm
pneumatic adjustable cushioning
piston with magnet
7 Day
QuickShip
Kč32,870.00
AVENTICS™ Tie rod cylinder, CNOMO NFE 49-001, Series C12P 7471313232
Bore Size
50 mm
Stroke Length
100 mm
Cushioning
pneumatic adjustable cushioning
Magnetic piston
piston with magnet
availability
7 Day
Bore Size
Stroke Length
Cushioning
Magnetic piston
availability
50 mm
100 mm
pneumatic adjustable cushioning
piston with magnet
7 Day
QuickShip
Kč9,596.00

Features

  • CNOMO NFE 49-001
  • According to NFE 49-001
  • Ø 25 mm ... 200 mm
  • Max. stroke: 2600 mm
  • Robust design
  • Optional: through piston rod, heat resistant

Parts & Accessories

Search
1-10 of 179 results for Parts & Accessories
:
Kč2,968.00
Kč3,002.00
Kč6,848.00
Kč854.00
Kč1,557.00
Kč1,987.00
Kč5,999.00
Kč3,647.00
Kč129.00
Kč490.00