The AVENTICS Series AF2 are flow sensors that monitor air consumption in pneumatic systems, enabling rapid intervention in the event of leakage. The Series AF2 helps to optimize energy consumption, prevent machine downtime and cut costs.
Recommended |
Output Signal
|
PNP, NPN, push-pull, 1x IO-Link
|
Communication Protocol
|
IO-Link
Analog |
Max. Flow Rate
|
1060 l/min
|
Max Ambient Temperature
|
60 °C
|
availability
|
5 Day
|
Output Signal
|
OPC UA, MQTT, Integrated web server
|
Communication Protocol
|
Ethernet
TCP/IP OPC UA MQTT |
Max. Flow Rate
|
1060 l/min
|
Max Ambient Temperature
|
60 °C
|
availability
|
5 Day
|
Output Signal
|
PNP, NPN, push-pull, 1x IO-Link
|
Communication Protocol
|
IO-Link
Analog |
Max. Flow Rate
|
1630 l/min
|
Max Ambient Temperature
|
50 °C
|
availability
|
Same Day
|
Output Signal
|
OPC UA, MQTT, Integrated web server
|
Communication Protocol
|
Ethernet
TCP/IP OPC UA MQTT |
Max. Flow Rate
|
1630 l/min
|
Max Ambient Temperature
|
50 °C
|
availability
|
Same Day
|
Output Signal
|
PNP, NPN, push-pull, 1x IO-Link
|
Communication Protocol
|
IO-Link
Analog |
Max. Flow Rate
|
2945 l/min
|
Max Ambient Temperature
|
60 °C
|
availability
|
5 Day
|
Output Signal
|
OPC UA, MQTT, Integrated web server
|
Communication Protocol
|
TCP/IP
OPC UA MQTT |
Max. Flow Rate
|
2945 l/min
|
Max Ambient Temperature
|
60 °C
|
availability
|
|
Output Signal
|
PNP/NPN/push-pull, switchable
|
Communication Protocol
|
IO-Link
|
Max. Flow Rate
|
4328 l/min
|
Max Ambient Temperature
|
50 °C
|
availability
|
|
Output Signal
|
OPC UA, MQTT, Integrated web server
|
Communication Protocol
|
TCP/IP
OPC UA MQTT |
Max. Flow Rate
|
4328 l/min
|
Max Ambient Temperature
|
50 °C
|
availability
|
|
Output Signal
|
PNP, NPN, push-pull, 1x IO-Link
|
Communication Protocol
|
IO-Link
Analog |
Max. Flow Rate
|
1060 l/min
|
Max Ambient Temperature
|
60 °C
|
availability
|
5 Day
|
Output Signal
|
OPC UA, MQTT, Integrated web server
|
Communication Protocol
|
Ethernet
TCP/IP OPC UA MQTT |
Max. Flow Rate
|
1060 l/min
|
Max Ambient Temperature
|
60 °C
|
availability
|
5 Day
|
Recommended |
Cable Exit 1
|
angled
|
Number of Poles 2
|
|
Cable Option
|
with cable
|
Electrical Connection Type 2
|
open cable ends
|
availability
|
|
Cable Exit 1
|
angled
|
Number of Poles 2
|
|
Cable Option
|
with cable
|
Electrical Connection Type 2
|
open cable ends
|
availability
|
|
Cable Exit 1
|
angled
|
Number of Poles 2
|
|
Cable Option
|
with cable
|
Electrical Connection Type 2
|
open cable ends
|
availability
|
Same Day
|
Betriebsanleitung: Durchflusssensor, IO-Link AF2 | AVENTICS
Montageanleitung: Durchflusssensor, 652/653| AVENTICS
Montageanleitung: Durchflusssensor, AF2 | AVENTICS
Systembeschreibung: Durchflusssensor, AF2 | AVENTICS
DEVICE FIRMWARE: AF2_3.2.0.137.R UpdatePackEthernetWithBootloader | AVENTICS
DEVICE FIRMWARE: AF2_4.0.0.157.R UpdatePackEthernetWithBootloader | AVENTICS
Konfigurationsdateien: für IO-Link, IODD101 Data, Sensor AF2 | AVENTICS
Broschüre: Angewandte Lösungen für die digitale Transformation | AVENTICS
Broschüre: Maschinenautomatisierung Automation | ASCO | AVENTICS
Broschüre: Reifenherstellung | Emerson
Flyer: CIP Utilities & Automatisierte Reportinganalysen
Flyer: Durchflusssensor Serie AF2 | AVENTICS
Flyer: Roadshow Emerson | ASCO - AVENTICS
Assembly instructions: Flow sensor, 652/653 | AVENTICS
Assembly instructions: Flow sensor, AF2 | AVENTICS
Operating instructions: IO-Link AF2 | AVENTICS
System description: Flow sensor, AF2 | AVENTICS
Configuration files: for IO-Link, IODD101 Data, Sensor AF2 | AVENTICS
DEVICE FIRMWARE: AF2_3.2.0.137.R UpdatePackEthernetWithBootloader | AVENTICS
DEVICE FIRMWARE: AF2_4.0.0.157.R UpdatePackEthernetWithBootloader | AVENTICS
Brochure: Applied Solutions for Digital Transformation | AVENTICS
Brochure: Applied Solutions for Digital Transformation | AVENTICS
Brochure: Machine Automation | ASCO | AVENTICS
Brochure: Smart Pneumatics | AVENTICS
Flyer: CIP Utilities & Automated Reporting Analytics
Flyer: Digital Transformation - Data into Insights | Emerson
Flyer: Emerson Roadshow | ASCO - AVENTICS
Flyer: IIoT Applied Solutions for Discrete, Industrial & Hybrid Industries | ASCO - AVENTICS
Descripción de sistema: Sensor de caudal, AF2 | AVENTICS
Instrucciones de montaje: Sensor de caudal, 652/653 | AVENTICS
Instrucciones de montaje: Sensor de caudal, AF2 | AVENTICS
Instrucciones de servicio: Sensor de caudal, IO-Link AF2 | AVENTICS
Flyer: Detector de caudal series AF2 | AVENTICS
Folleto : Fabricación Neumáticos | Emerson
Folleto: Automatización de máquinas | ASCO | AVENTICS
Folleto: Automatización de máquinas | ASCO | AVENTICS
Folleto: Soluciones aplicadas para la Transformación Digital | AVENTICS
Folleto: Transf. Digital - Datos Info Procesable| Emerson
Description du système: Capteur de débit, AF2 | AVENTICS
Instructions de montage: Capteur de débit, 652/653 | AVENTICS
Instructions de montage: Capteur de débit, AF2 | AVENTICS
Notice d’instruction: Capteur de débit, IO-Link AF2 | AVENTICS
Brochure : Machine Automation | ASCO | AVENTICS
Brochure: Smart Pneumatics | AVENTICS
Brochure: Solutions appliquées pour la transformation digitale | AVENTICS
Brochure: Tire Manufacturing | Emerson
Flyer : Capteur de débit série AF2 | AVENTICS
Flyer : Roadshow Emerson| ASCO - AVENTICS
Flyer: Solutions de contrôle Multi-Media | Discrete Automation
Flyer: Transf. Digitale - Data en Info exploitables| Emerson
Descrizione del sistema: Flussometro, AF2 | AVENTICS
Istruzioni di montaggio: Flussometro, 652/653 | AVENTICS
Istruzioni di montaggio: Flussometro, AF2 | AVENTICS
Istruzioni per l'uso: Flussometro, IO-Link AF2 | AVENTICS
Brochure: Automazione Macchine| ASCO | AVENTICS
Brochure: Soluzioni Applicate per la Digital Transformation | AVENTICS
Brochure: Soluzioni Pneumatiche | AVENTICS
Brochure: Trasformazione Digitale - Dati in informazioni utili | Emerson
Flyer: Flussometro serie AF2 | AVENTICS
Flyer: Software analitico Clean in Place
Flyer: Soluzioni di Monitoraggio Multi-Media | Discrete Automation
Flyer: Trasformazione Digitale - Dati in informazioni utili | Emerson
Broszura: Automatyka maszynowa | ASCO | AVENTICS
Broszura: Produkcja opon | Emerson
Flyer: Emerson Roadshow| ASCO - AVENTICS
Ulotka: Czujniki przepływu serii AF2 | AVENTICS
Ulotka: Rozwiązania do monitoringu mediów | Discrete Automation
Bruksanvisning: Flödessensor, IO-Link AF2 | AVENTICS
Monteringsanvisning: Flödessensor, 652/653 | AVENTICS
Monteringsanvisning: Flödessensor, AF2| AVENTICS
Systembeskrivning: Flödessensor, AF2 | AVENTICS
Brochure: Tire Manufacturing | Emerson
Flyer: Emerson Roadshow | ASCO - AVENTICS
Leták: Multimediální monitorovací řešení | Discrete Automation
Leták: Snímač průtoku série AF2 | AVENTICS
By selecting a new country/region, product(s) may be unavailable and items in your shopping cart will be removed. Please contact us for assistance.
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.