No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Fisher-P-H722 H733

Fisher™ H722 and H733 Series Flush Mounted Internal Relief Valves

Product Description

H722 and H733 flush mounted internal relief valves are primarily used for trucks transporting LP-Gas, Anhydrous Ammonia (NH3) or other compressed gases. These valves are stainless steel to resist rust and corrosion.

CAD Drawings and Models: Click Here

Features

  • Stainless Steel Construction
  • Stainless Steel springs
  • True Internal Design for Mobile Applications
  • Standard Spring Settings
  • Nitrile (NBR) Seat
  • Serial Numbers for Identification

Specifications

Connection Sizes and Style
2-inch MNPT
3-inch MNPT
3-inch CL300 RF Flange
Construction Materials
Stainless Steel, Brass
Maximum Inlet Pressure (Body Rating)
480 psig / 33,0 bar
Start to Discharge Pressure Range
100 to 400 psig / 6.9 to 27.5 bar
Temperature Capabilities
Nitrile (NBR): -40° to 180°F / -40° to 82°C
Approximate Weights
H722 Series: 2.75 Pounds / 1 kg
H732 Series: 7.5 Pounds / 3 kg

Documents & Drawings