No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Flexim-FLUXUS G608 CA Energy Thermal Energy Meter Hazardous

Flexim FLUXUS G608 CA Energy Thermal Energy Metering in Hazardous Areas

Product Description

The Flexim FLUXUS G608 CA Energy is a portable ultrasonic flow meter and is ideal for carrying out complete energy efficiency tasks (e.g. according to DIN ISO 50001 standards) within hazardous areas (ATEX Zone 1/2 and FM Class I, Div.2 approval) by allowing the measurement of compressed air flow rates as well as the monitoring of thermal energy quantities and the flow rate determination of any kind of liquid or gaseous media with just one device. It is engineered to survey whole compressed air infrastructures, balancing the facilities, measuring on nearly every individual leg, determining the efficiency of compressors and last, but not least, to quantify and localize leaks.

Specifications

Accuracy
Measurement uncertainty of the measuring system (volumetric flow rate): ±0.3% MW. ±0.005 m/s
Measurement uncertainty at the measuring point (volumetric flow rate): ±1…2% MW. ±0.005 m/s
Repeatability
0.15% MW. ±0.005 m/s
Range
Flow Velocity Range: 0.03 ... 75 ft/s for liquids
0.03 ... >100 ft/s for gases (dependent on pipe size)
Power Supply
Li-ION 7.2V/6.2Ah Operat. time >25h
Input
4 x Temperature (Pt1000)

Features

  • non-intrusive measurement for precise bi-directional, highly dynamic compressed air, gas, liquid and thermal energy flow rates
  • Ideal for inner pipe diameters ranging from DN6 to DN2100 (DN6000 for liquids) and pressures from 43.5 PSI upwards (on plastic pipes at atmospheric pressure and below)
  • Portable, easy-to-use flow transmitter with 2 flow channels, multiple inputs/outputs and an integrated data logger with a serial interface
  • Automatic loading of calibration data and transducer detection reducing set-up times and providing precise, long-term stable results
  • Li-Ion battery providing over 14 hours of measurement operation
  • Proven clamp-on technology, transducers resistant to dust and humidity
  • Probe for wall thickness measurement available
  • QuickFix for fast mounting of the flow transmitter in difficult conditions

Documents & Drawings