The Rosemount 2120 Level Switch provides easy to install, reliable level detection and control. 3rd party IEC61508 (SIL2) safety and hygienic certification with choice of outputs makes it suitable for a wide range of applications. It has no moving parts, needs no calibration and is virtually unaffected by process conditions. Adjustable switching delay prevents false switching in turbulent applications. Understand what is going on with your process- the visible heartbeat LED provides device status and health, and magnetic test point provides an easy-to-use functional test.
Brochure: Level Instrumentation for Hygienic Applications
Flyer: Accurate and Reliable Measurements for Natural Gas Processing - Inlet Facility
Flyer: Increase Safety with Proven Overfill Prevention Solutions from Emerson | Rosemount
Flyer: Level Instrumentation for Hygienic Applications
Flyer: Proven Overfill Prevention Solutions in Process Vessels | Rosemount
Flyer: Rosemount 2100 Series Vibrating Fork Liquid Level Switches
Manual Supplement: Replacement and Calibration of Electronic Spare (PCB) Cassettes-Rosemount 2120 Vibrating Fork Liquid Level Switch
Manual: Rosemount 2120 Level Switch Vibrating Fork
Quick Start Guide: Rosemount 2120 Level Switch
Quick Start Guide: Rosemount 2120 Quick Release Kit
Safety Manual: Rosemount 2120 Level Switch
Certificate: Rosemount 2120 Level Switch SIL
Declaration of Conformity: Rosemount 2120 Level Switch
FMEDA Report: Rosemount 2120 Level Switch
Product Certifications: Rosemount™ 2120 Level Switch Vibrating Fork
Drawing: Type 1 Drawing: Rosemount 2120-Level Switch-Vibrating Fork, 3D PDF
Drawing: Type 1 Drawing: Rosemount 2120-Level Switch-Vibrating Fork, 3D SAT
Drawing: Type 1 Drawing: Rosemount 2120-Level Switch-Vibrating Fork, 3D STP
Type 1 Drawing: Rosemount 2120 Level Switch-Vibrating Fork, 2D DXF
Type 1 Drawing: Rosemount 2120 Level Switch-Vibrating Fork, 2D PDF
Guia de início rápido: Chave de nível Rosemount 2120
Guia de início rápido: Rosemount 2120 Interruptor de Nível Forquilha vibradora
Guia de início rápido: Rosemount 2120 Interruptor de Nível de Líquidos de Forquilha Vibradora
案例分享: CFU通过无线音叉技术降低了维护成本|Rosemount
案例分享: 利用无线音叉技术,石油生产商减少了环境影响和设备损坏的风险|Rosemount
案例分享: 炼油厂使用 2120 振动音叉式液位开关可降低安全和泄漏风险以及维护成本|Rosemount
案例分享: 电厂利用液位开关管理腐蚀性化学物质高低液位控制|Rosemount
案例分享: 通过无线音叉技术,精炼厂提高了关键涡轮泵的运行性能|Rosemount
By selecting a new country/region, product(s) may be unavailable and items in your shopping cart will be removed. Please contact us for assistance.
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.