No image available
No image available
Your request is being processed.
AVENTICS-P-MS01

AVENTICS™ Series MS01 Pneumatic position monitoring

Product Description

The AVENTICS Series MS01 is a pneumatic position monitoring that can be integrated into every machine controller as a block solution with the CD01 valve system, which means minimal assembly and installation effort for the user. The measuring system can be mounted on a plastic base plate with a push-in fitting or an aluminium base plate with thread connection. This ensures a solid construction according to ISO standard 15407-1.

Products

Search
1-10 of 43 results for Products
:
Kč39,825.00
Kč12,551.00
Kč92,906.00
Kč79,931.00
Kč66,808.00
Kč53,681.00
Kč39,825.00
Kč26,254.00
Kč26,254.00
Kč53,681.00

Features

  • Test block MS01
  • Operating pressure 4 bar ... 10 bar

Parts & Accessories

Search
1-10 of 62 results for Parts & Accessories
:
Kč33.00
Kč325.00
Kč35.00
Kč436.00
Kč39.00
Kč45.00
Kč104.00
Kč114.00
Kč156.00
Kč828.00

Documents & Drawings