No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Appleton-P-PC-Flood

Appleton™ ATX™ PC Series Floodlights

Product Description

ATX™ PC Series Floodlights are designed to illuminate large industrial outdoor and indoor hazardous areas. These flameproof fixtures are ideal for use in Zones 1 and 2 and 21 and 22 in the oil and gas industry.

Features

  • Typical applications include refineries, pipelines, warehouses, offshore platforms and drilling rigs
  • Operates in any position
  • Lampholder can be easily field-adjustable for either a narrow or wide beam
  • Electrical components (ballast, ignitor and capacitor) are thermally separated from the lighting compartment with an insulating protection, providing extended life
  • Easy and efficient wiring due to separate Ex e terminal box with wiring onto 2 captive terminals 2 x 6 mm² (2 x 0.009 in²); 2 internal earth terminals capacity 6 mm² (0.009 in²) and 1 external earth terminal capacity 4 mm² (0.006
  • Reversible hinge allows for fixture access from either side. Fast and easy lamp replacement via threaded cover on the side of the fixture. The cover is fitted with a short safety chain
  • 2 x 20 mm (2 x 0.79 in) clearance holes through wire cable entries supplied: One Ex e unarmored cable gland, sealing diameter 6.5 mm to 14.5 mm (0.2 in to 0.57 in); One blanking plug; Two M20 locknuts
  • For use with either tubular or ellipsoidal shape lamps. See ordering information for details
  • Choice of mounting with galvanized hinged bracket fixed mounting or tube/pole mounting with galvanized brackets
  • Thermoshock and impact-resistant glass factory sealed into the floodlight body
  • Internal symmetric reflector

Specifications

ATEX/IECEx Certifications and Compliances
Zone 1 and 2 - 21 and 22; Ex II 2 GD; IP66/67; IK10
Specific Wattages
150 W HPS; 250 W HPS; 400 W HPS; 600 W HPS; 250 W MV; 400 W MV; 250 W MH; 400 W MH; 500 W Halogen; 1000 W Halogen
Ambient Temperatures
-25 °C to +55 °C (-13 °F to +131 °F)
Electrical
230/240 Vac, 50 Hz; 220 Vac 60 Hz
Standard Materials and Finishes
Housing and door are copperfree marine-grade aluminum alloy with epoxy powder paint; safety glass lens with polished aluminum reflector, stainless steel bolts, nickel plated brass locknuts an polyamide cable gland and blanking plug

Documents & Drawings