No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
O-Zgedney-P-gua-conduit-ob-ozg

O-Z/Gedney™ GUA Conduit Outlet Box Covers

Product Description

O-Z/Gedney™ explosionproof, dust-ignitionproof GUA conduit outlet box covers are available for mounting pendant light fixtures (luminaires), converting outlet boxes into sealing covers and for increased internal wiring volume. They are designed for use with O-Z/Gedney™ GUA conduit outlet boxes and are furnished with an O-ring.

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 1 and 2, Groups C, D; Class I, Zone 1 and 2, Groups IIA, IIB; Class II, Division 1 and 2, Groups E, F, G; Class III
Standard Materials and Finishes
Malleable iron bodies with zinc electroplate; steel set screws; and buna-n o-ring: buna-n
Options
Hot dip or mechanical galvanized bodies are available. See catalog pages for details

Features

  • Explosionproof, dust-ignitionproof
  • O-ring gasket provided to assure watertightness
  • Used with O-Z/Gedney™ GRA malleable iron conduit outlet boxes
  • GUAHC and GUAFC provide NPT?threaded hubs for mounting pendant light fixtures (luminaires) on 1/2", 3/4" and 1" trade sizes
  • GUASC converts 1/2", 3/4" and 1" trade size Type GUA malleable iron outlet boxes into 25% fill sealing fittings
  • GUADC Provides for increased internal wiring volume in 1/2", 3/4" and 1" trade sizes

Documents & Drawings