No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Appleton-P-HBDA-Bulkhead

Appleton™ ATX™ HBDA Series Rectangular Bulkhead Luminaires

Product Description

ATX™ HBDA Series Rectangular Bulkhead Luminaires are designed for E27 base lamps. These flameproof fixtures are ideal for use in hallways,stairwells and other narrow areas.

Features

  • Typical applications include stairways, small areas and to mark an emergency exit
  • Operates in any position
  • E27 lampholder for 2 x 40 W incandescent or 1 x 18/20 W compact fluorescent (lamps are not supplied)
  • Fixing by 2 brackets
  • Connection on two terminals 1 x 4 mm² (0.002 x 0.006 in²)
  • Internal earth 1 x 4 mm² (0.002 x 0.006 in²)
  • External earth 1 x 4 mm² (0.002 x 0.006 in²)
  • Two M20 threaded entries. Supplied with one aluminum blanking plug

Specifications

ATEX Certifications and Compliances
Zone 1 and 2 - 21 and 22; Ex II 2 GD; IP66; IK09
Specific Wattages
1 x 18/20 W Compact Fluorescent; 2 x 40 W Incandescent
Ambient Temperature
-20 °C to +40 °C (-4 °F to +104 °F)
Standard Materials and Finishes
Gray painted cast aluminum body with sealed toughened lamp glass lens

Documents & Drawings