No image available
No image available
Your request is being processed.
Asco-E290C54V0KEFCV1

ASCO™ E290C54V0KEFCV1

Kč9,288.00
QuickShip QuickShip
QTY:

Product Description

MOTORIZED VALVE E290C54V0KEFCV1 -24/DC 2/2, STAINLESS STEEL BODY, PN16 DN20 G3/4 VALVE CLOSING IN CASE OF POWER FAILURE FLUID ENTRY UNDER THE DISC

Specifications

Body Material
Stainless Steel
Flow (Cv) / Flow (Kv)
6.94 / 6.00
Function
2/2 Normally Closed
Pipe/Port Type & Size
G 3/4 (ISO 228/1)
Product Type
Solenoid Valve
Valve Actuation
Motorised
Media
Light Oil; Water; Air, Inert Gas
Min to Max Operating Pressure (Air)
0 - 4 bar
Min to Max Operating Pressure (Light Oil)
0 - 4 bar
Product Weight
0.66 kg
Coil Class
B
Min to Max Ambient Temperature
-10 - 50 °C
Min to Max Fluid Temperature
-10 - 90 °C
Orifice Size
20 mm
Voltage
24 Volts DC

Features

  • Easy to use and install with auto-adjustment and auto-initialisation from the first time its powered up
  • LED indicators for valve status display
  • Fail-close position option
  • Less than 2 W holding phase/set point position
  • Valve tight at closing position (FCI 70-2 class V)
  • Proportional motorised valve 2/2 is available

Documents & Drawings