No image available
No image available
Your request is being processed.
Asco-P-Series 082

ASCO™ 082 Diaphragm Valves

Product Description

ASCO Series 082 is a line of miniature solenoid valves designed for use with neutral or highly aggressive liquids in analytical and medical systems. Their highly chemical resistant construction material, lower power consumption and easy manifold mounting design make them ideal for sorting and controlling corrosive or sensitive reagents and samples. The 082 Series typical applications include Water quality analyzer, Invitro Diagnostics and DNA Sequencing

Products

Search
1-3 of 3 results for Products
:
Kč4,470.00
Kč4,470.00

Specifications

Function
2/2 2-way NC
Body Material
PVDF
Seals
FKM, FFKM
Media
Aggressive liquids
Mounting
¼-28 or M6
Orifice size
1.5mm (0.06 inches)
Power
2.5W
Standard Voltages
12 VDC, 24 VDC
Operating Pressure
0 to 2 bar (0 to 29 psi)
Duty Cycle
100%

Features

  • The inert construction material PVDF and the FKM or FFKM seals can handle the most corrosive reagents
  • Good self-draining capability and low-volume internal cavity to minimize cross-contamination
  • Low power consumption results in less heat transfer to thermally sensitive reagents and samples
  • Easy manifold customization save analytical device space
  • Meets all relevant CE directives, and is RoHS compliant
  • Typical applications include:
    • Water Quality Analyzers
    • Clinical Diagnostics
    • DNA Sequencing

Documents & Drawings