Fallback image
Product Image

Rosemount™ 965 Flame Detector

This flame detector uses four IR sensors to analyze hydrocarbon fires, distinguishing flames from background radiation to reduce false alarms up to 150 ft.

The Rosemount™ 965 Multi-Spectrum IR Flame Detector with QuadSense™ technology uses four IR sensors to reliably detect hydrocarbon gas and liquid fires while minimizing false alarms. It provides flame detection up to 150 ft (45 m), features five adjustable sensitivity levels, and ensures safe operation in hazardous and non-hazardous industrial environments, making it ideal for industrial fire protection and safety systems. Available in either a rugged marine-grade aluminum enclosure or a lightweight, corrosion-resistant Engineered Polymer enclosure, the Rosemount 965 offers installation flexibility for a wide range of industrial applications. The Engineered Polymer model delivers enhanced resistance to corrosive environments while maintaining the same flame detection performance, certifications, and functionality as the aluminum version.

Key Features

  • Certified for hazardous areas (Flameproof model-only)
  • Factory calibrated for life use
  • Infrared built-in test (BIT) for continuous integrity verification of optics and electronics
  • An internal log event recorder
  • Universal wiring option for a streamlined ordering process
  • Multiple output options for maximum compatibility with standard infrastructures
  • Two-year warranty with extended warranty option