About Rosemount 3051 Pressure Transmitter Family
Have confidence in your pressure, level and flow measurements with this reliable, industry-proven platform.
An upgraded design brings some of our latest technologies to maintain and troubleshoot tasks faster than ever. Powerful features like graphical back-lit displays, Bluetooth® connectivity, easier to navigate user interfaces, level and flow specific configurations and diagnostic features allow you to perform commissioning, maintenance and troubleshooting tasks faster than ever.
Discover a far simpler process to perform maintenance and service tasks without the need for a physical connection or separate configuration tool. A few simple inputs, with included password protection, will get you up and running fast. Diagnose issues quickly with access to all devices near the technician at speeds up to 10 times faster than traditional HART® connections.
No need to remove housing covers
No climbing tanks or scaffolding
The user interface is updated so the information you need is always at your fingertips. A common menu design across hosts and tools provides an identical experience regardless of how you are accessing the device.
Task-based menus for fewer clicks
New Setup Overview screen puts the most common configuration items in a single place
Device led instructions guide you through verifications, calibrations, and safety proof tests
Quick Service Buttons for fast, local access to common menus
Your pressure transmitter now includes capabilities that have historically been limited to flow meters and level devices. You can easily configure the device to measure flow rate as well as track totalized flow with an integrated totalizer.
Level measurements have been made simple with a built-in configurator to guide you through setting up level output. Volume measurements are also possible for common tank styles or even customized tanks that require a strapping table.
Loop Integrity Diagnostic Continuously monitor electrical loops to detect issues that affect the communication signal. Get alerts to:
Water in the housing
Shorted Wiring
Corroded Connections
Control System Failure
Plugged Impulse Line Diagnostic Impulse piping can plug from material buildup or freezing, which isolates the transmitter from the process and therefore is unable to respond to process changes. The Rosemount 3051 continuously monitors for plugged impulse lines and alerts you to abnormal conditions.
Diagnostic Log The built-in diagnostic log tracks events, so you see a history of the device status to diagnose intermittent issues that may occur when not connected to the device
Reveal hidden electrical loop issues that may show incorrect measurements in the control room that could lead to safety and quality compromising decisions. The 3051 performs a continuous loop check, so you know device status at all times.
Life Sciences and Food and Beverage industries are facing continuous pressure to reduce costs and cycle time while maintaining repeatable and accurate pressure measurements to comply with strict government regulations and ensure consistent product quality. The Rosemount 3051HT Hygienic Pressure Transmitter places proven Emerson sensor technology in a sanitary package to provide industry-leading batch repeatability and best-in-class performance while meeting 3-A, EHEDG, and ASME BPE industry standards.