Rosemount-3051HT Hygienic Pressure Transmitter

Rosemount™ 3051HT Hygienic Pressure Transmitter

Product Description

The Rosemount 3051HT Hygienic Pressure Transmitter is a best-in-class transmitter solution for gage and absolute measurements in the pharmaceutical and food and beverage industries. Built with industry standard process connections, this transmitter connects to sanitary fittings without special mounting hardware. This device meets 3-A™, EHEDG, and ASME-BPE industry standards and features a polished stainless steel housing option.

Products

Search
1-1 of 1 results for Products
3051HT Hygienic Pressure Transmitter
1199 Diaphragm Seal System

Specifications

Warranty
Up to 5-year limited warranty
Rangedown
Up to 100:1
Communication Protocol
4-20 MA HART®, FOUNDATION™ fieldbus, PROFIBUS® PA
Measurement Range
Up to 800 psig (55,7 bar) gage
Up to 150 psia (10,3 bar) absolute
Process Wetted Material
316L SST mechanically polished and electropolished to Ra < 15 μ-in. (0.38 μ-m)
Diagnostics
Basic Diagnostics, Process Alerts, Loop Integrity Diagnostics, Plugged Impulse Line Diagnostics
Certifications/Approvals
3A, EHEDG, ASME-BPE, see full specs for complete list of certifications
Wireless Update Rate
1 sec. to 60 min., user selectable
Power Module Life
Up to 10-year life, field replaceable (order separately)
Wireless Range
Internal antenna (225 m)

Features

  • Offers best-in-class performance of 0.065% of span, 100:1 rangedown, and 5-year stability, with batch repeatability up to ±0.02% upper range limit for 60 batches
  • Polished stainless steel housing is free of voids and crevices to ensure easy cleaning and withstand washdown conditions (IP66/68 rated) for long term performance and durability
  • Connects to various industry standard sanitary fittings including Tri-Clamp, Varivent, and DIN 11851 connection styles, see full specs for complete list of options
  • Application specific configuration allows you to transform your pressure transmitter into a level transmitter with volume calculations
  • Bluetooth® wireless connectivity unlocks a far simpler process to perform maintenance and service tasks without the need for a physical connection or separate configuration tool
  • The graphical, back-lit display allows for easy operation in 8 different languages in all lighting conditions
  • Loop Integrity and Plugged Impulse Line diagnostics detect electrical loop issues and plugged impulse piping before it impacts the quality of the process for increased safety and reduced downtime
  • Local Operator Interface (LOI) for simple, local commissioning on-site without the use of extra tools
  • Meets 3-A, EHEDG and ASME-BPE standards to meet industry-specific requirements

Documents & Drawings

Parts & Accessories

Search
1-10 of 10 results for Parts & Accessories
:
$93.05
$595.68
$95.66
$244.36
$36.96
$220.01
$134.35
$187.83
$134.35
$1,019.17