We have the valve to help lower your costs and achieve maximum process uptime

Bringing together some of the pre-eminent floating ball valve brands, our extensive range of full and reduced bore valves allows you to meet your unique process conditions and helps you achieve optimum results. The floating ball valve portfolio includes a diverse range of standard and customized valves that can be configured to suit most process applications or project packages. There are soft seated designs that provide superior sealing; metal-seated valves that maintain tight shut-off and valves designed to maintain the performance of your processes from elevated temperatures to cryogenic.

Przeczytaj więcej
Kliknij, aby kontynuować czytanie We have the valve to help lower your costs and achieve maximum process uptime

Products







Brands



The Latest

Emerson’s New Motorized Actuator and Shutoff Valve Solution Improves Safety and Reliability in...

ASCO Series 148/149 provides safety shutoff service in less than one second for industrial fuel burners, even under extreme conditions

New Emerson Pressure Regulator Maximizes Hydrogen-Powered Vehicle Fuel Efficiency, Improves...

With a contamination-resistant design, the TESCOM HV-7000 Series provides stable pressure delivery in all flow conditions with a longer service life

Emerson Software Helps Covestro Increase Operational Efficiency and Sustainability

Advanced process control increases polyester production throughput by 1% and improves energy efficiency while reducing water consumption
Włącz skrypt JavaScript aby skorzystać z tej strony internetowej.