Fisher-P-EW

Fisher™ easy-e™ EW Series Control Valves

Product Description

The Fisher easy-e EW series product line is available for a wide range of applications common to the oil and gas production industries. These valves meet a variety of service requirements, such as power plants where oversized piping is used to limit fluid flow velocity. They also perform well in noise abatement applications; for example, high pressure gas reducing stations where sonic velocities are often encountered at the outlet of conventional valve bodies.

Specifications

Certifications
SIL capable, Fugitive Emission, NACE
Critical Service
Noise Abatement, Flashing, Erosive, Corrosive, General Service, Outgassing
Flow Characteristics
Equal percentage, Linear, Special Characterization, Quick Opening
Material
Carbon Steel, Stainless, Duplex, Alloy
Operating Temperature
Standard Temperature
Pressure Class
PN, ASME
Process Connection Type
Flanged, Butt Weld, RTJ
Shutoff Class
Class II (FCI 70-2), Class III (FCI 70-2), Class IV (FCI 70-2), Class V (FCI 70-2)
Valve Size
NPS 4 through NPS 24
Valve Size Standard
NPS, DN
Other Configurations
Contact your local Emerson business partner or sales office to learn about additional specifications or options for this product.

Features

  • ENVIRO-SEAL™ packing systems provide an improved stem seal to help prevent the loss of process fluid. The ENVIRO-SEAL packing systems feature PTFE, Graphite ULF, or Duplex packing with live loading for reduced packing maintenance.
  • Expanded end connections of EW series valve bodies may reduce the need for line swages, while accommodating oversized piping arrangements used to limit fluid flow velocities.
  • NPS 12x8 CL900 EW series valve bodies with buttwelding end connections are capable of increased ASME ratings, called Intermediate Standard Ratings.
  • Rugged cage guiding provides high valve plug stability, which reduces vibration and mechanical noise.
  • Streamlined flow passages provide excellent capacities and flow.
  • NPS 4x2 to 12x8 valves are available with dimensions specified by EN/DIN standards.
  • Materials are available to meet NACE standards.
  • Increased wear resistance provided by standard, hardened stainless steel trim means long service life.

Documents & Drawings

Wij zijn online, wil je chatten ?