The 4200 2-wire Coriolis meter lowers capital expenditures and provides a faster commissioning time with the ability to share power and signal over the same pair of wires reducing installation, engineering, and planning costs. The 2-wire Coriolis meter does not require any straight runs or flow conditioning providing a robust, repeatable, and reliable solution with no moving parts, and wide turndown, improving product quality leading to less rework and waste.
Installation Manual: Micro Motion 4200 2-Wire Transmitter
Manual: Micro Motion 4200 Transmitters
Replacement Instruction: Replacing the Electronics Assembly Module for the 4200 and 4700 Transmitters
Replacing the Junction Box for the 4200 Transmitter and the 5700 Transmitter
Replacing the Sensor Cable for the 4200 Transmitter and the 5700 Transmitter
Safety Manual: Coriolis Flow Meter with Micro Motion 4200 2-Wire Transmitters
4200 Transmitter Project Certainty
Brochure: Micro Motion 4200 2-Wire Transmitter
Flyer: Eliminate New Project Costs with the Micro Motion 4200 2-wire Coriolis Transmitter
Flyer: Emerson 2-wire Flow Measurement Technologies
Flyer: Improve Operational Performance with Emerson's Micro Motion 4200 2-wire transmitter
Flyer: ProcessViz
4200 Transmitter Project Certainty
Product Data Sheet: Micro Motion 4200 2-Wire Transmitter
Technical Note: Micro Motion 4200 2-wire Coriolis Transmitter Data Historian
Technical Note: Retrofitting Best Practices for Micro Motion 4200 2-wire Coriolis Transmitter
Certificate of Compliance: 4200 Emerson Device Revision History Information: Following NAMUR Recommendation NE53
Certificate: 4200 61508 Cert Template
Certificate: 4200 ABS Certificate - Boulder
Certificate: 4200 ABS Certificate - Chihuahua
Certificate: 4200 ABS Certificate - Cluj
Certificate: 4200 ABS Certificate - Ede
Certificate: 4200 ABS Certificate - Nanjing
Certificate: 4200 ATEX Zone 1
Certificate: 4200 ATEX Zone 2
Certificate: 4200 CSA Certificate
Certificate: 4200 IECEx
Functional Safety Certificate: FMEDA Report Micro Motion 4200 Coriolis Flowmeter
Functional Safety Certificate: Functional Safety Assessment Report Micro Motion 4200 Coriolis Flowmeter
CSA-D-IS 4200
Model 4200 Transmitter ATEX Installation Instructions
Model 4200 Transmitter ATEX Zone 2/22 Installation Instructions
Model 4200 Transmitter IECEx Installation Instructions
Model 4200 Transmitter IECEx Zone 2/22 Installation Instructions
Manual: Двухпроводной преобразователь Micro Motion® 4200
Руководство по технической безопасности: Счетчики-расходомеры массовые Micro Motion с преобразователями 4200
Руководство пользователя: ProLink III с ПО ProcessViz
Recommended |
Measurement Type
|
Flow Measurement
|
Product Type
|
Replacement Parts
|
Family
|
Flow - Coriolis
|
availability
|
|
Measurement Type
|
Flow Measurement
|
Product Type
|
Replacement Parts
|
Family
|
Flow - Coriolis
|
availability
|
|
Measurement Type
|
Flow Measurement
|
Product Type
|
Replacement Parts
|
Family
|
Flow - Coriolis
|
availability
|
|
Measurement Type
|
Flow Measurement
|
Product Type
|
Replacement Parts
|
Family
|
Flow - Coriolis
|
availability
|
|
Measurement Type
|
Flow Measurement
|
Product Type
|
Replacement Parts
|
Family
|
Flow - Coriolis
|
availability
|
|
Measurement Type
|
Flow Measurement
|
Product Type
|
Replacement Parts
|
Family
|
Flow - Coriolis
|
Compatibility
|
Micro Motion 5700
|
availability
|
|
By selecting a new country/region, product(s) may be unavailable and items in your shopping cart will be removed. Please contact us for assistance.
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.