No image available
No image available
Your request is being processed.
Rosemount-3144P Temperature Transmitter

Rosemount™ 3144P Temperature Transmitter

Product Description

The Rosemount 3144P Temperature Transmitter provides industry-leading accuracy, stability and reliability for your temperature measurements. It features a dual-compartment housing to ensure reliability and advanced diagnostics to keep your measurement point up and running. When combined with Rosemount X-well Technology and the Rosemount 0085 Pipe Clamp sensor, this transmitter can provide accurate measurement of process temperature, eliminating the need for a thermowell or process penetration.

Products

Search
1-8 of 8 results for Products
214C Thermocouple Temperature Sensor
3144P Temperature Transmitter
214C RTD Temperature Sensor
3144P Temperature Transmitter
0085 Temperature Sensor
3144P Temperature Transmitter
214C RTD Temperature Sensor
3144P Temperature Transmitter
114C Thermowell
214C Thermocouple Temperature Sensor
3144P Temperature Transmitter
114C Thermowell
214C Thermocouple Temperature Sensor
3144P Temperature Transmitter
114P Protection Tube
214C RTD Temperature Sensor
3144P Temperature Transmitter
114P Protection Tube
0085 Temperature Sensor
3144P Temperature Transmitter

Specifications

Input
Dual and single sensor capability with universal sensor inputs (RTD, T/C, mV, ohms)
Output Signal
4-20 mA /HART™ protocol, FOUNDATION™ Fieldbus protocol
Housing
Dual-compartment field mount
Display/Interface
Large LCD display with percent range graph and buttons/switches
Diagnostics
Basic diagnostics, Hot Backup™ capability, sensor drift alert, thermocouple degradation, min/max tracking
Calibration Options
Transmitter-sensor matching (Callendar-Van Dusen constants), custom trim
Certifications/Approvals
SIL 2/3 certified to IEC 61508 by an independent 3rd party, hazardous location, marine type, see full specs for complete list of certifications

Features

  • Industry-leading accuracy and reliability for best performance in critical control and safety applications
  • Transmitter-sensor matching improves measurement accuracy up to 75%
  • 5-year long-term stability extends calibration intervals to reduce trips to the field
  • Rosemount X-well Technology measures temperature without a process penetration for reduced design, installation and maintenance costs
  • Dual compartment housing provides superior protection in harsh environments
  • Hot Backup™ capability and sensor drift alert utilizing dual sensors ensure measurement integrity
  • Thermocouple degradation diagnostic monitors thermocouple health to detect degradation before failure
  • Minimum and maximum temperature tracking allows monitoring of temperature extremes for easy troubleshooting
  • Transmitter supports multiple protocols for integration in many host environments across many industries
  • Device dashboards provide easy interface for simplified device configuration and diagnostic troubleshooting

Documents & Drawings

Parts & Accessories

Search
1-10 of 24 results for Parts & Accessories
:
$100.87
$76.52
$508.28
$39.57
$386.10
$146.53
$271.32
$73.48
$1,703.55
$754.81