No image available
No image available
Your request is being processed.
Rosemount-3051S Coplanar Pressure Transmitter

Rosemount™ 3051S Coplanar™ Pressure Transmitter

Product Description

The Rosemount 3051S Coplanar™ Pressure Transmitter is designed with the patented Coplanar technology and is the no-equal solution for pressure, flow and level measurements. This scalable platform, available in both wired and WirelessHART® communication protocols, seamlessly integrates with manifolds, primary elements and seal solutions and optimizes performance for accurate differential, gage and absolute pressure measurements. With the SuperModule™ platform, this transmitter resists overpressure and line pressure effects to maintain unmatched performance.

Products

Search
1-17 of 17 results for Products
3051S Coplanar Pressure Transmitter
1595 Conditioning Orifice Plate
3051S Coplanar Pressure Transmitter
1495 Orifice Plate
3051S Coplanar Pressure Transmitter
1199 Diaphragm Seal System
3051S Coplanar Pressure Transmitter
R305 Integral Manifold
3051S Coplanar Pressure Transmitter
304 Conventional Manifold
3051S Coplanar Pressure Transmitter
305 Instrument Manifold
3051S Coplanar Pressure Transmitter
1199 Diaphragm Seal System
3051S Coplanar Pressure Transmitter
585 Annubar Primary Element
9295 Process Flow Meter
3051S Coplanar Pressure Transmitter
305 Instrument Manifold
3051S Coplanar Pressure Transmitter
1299 Diaphragm Seal System
3051S Coplanar Pressure Transmitter
1199 Diaphragm Seal System
319 Flushing Rings
3051S Coplanar Pressure Transmitter
1495 Orifice Plate
305 Instrument Manifold
3051S Coplanar Pressure Transmitter
1595 Conditioning Orifice Plate
305 Instrument Manifold
3051S Coplanar Pressure Transmitter
1199 Diaphragm Seal System
319 Flushing Rings
3051S Coplanar Pressure Transmitter
1299 Diaphragm Seal System
3051S Coplanar Pressure Transmitter
9195 Wedge Flow Meter
1199 Diaphragm Seal System
3051S Coplanar Pressure Transmitter
9195 Wedge Flow Meter
305 Instrument Manifold

Specifications

Warranty
Up to 15-year limited warranty
Rangedown
Up to 200:1
Communication Protocol
4-20 mA HART, WirelessHART®, FOUNDATION fieldbus
Measurement Range
Up to 2000psi (137,89 bar) Differential, Up to 2000psig (137,89 bar) Gage, Up to 4000psia (275,79 bar) Absolute
Process Wetted Material
316L SST, Alloy C-276, Alloy 400, Tantalum, Gold-plated Alloy 400, Gold-plated 316L SST
Diagnostics
Basic Diagnostics, Loop Integrity, Process Intelligence, Plugged Impulse Line
Certifications/Approvals
SIL 2/3 certified to IEC 61508 by an independent 3rd party, NSF, NACE, hazardous location, see full specs for complete list of certifications
Wireless Update Rate
1 sec. to 60 min., user selectable
Power Module Life
Up to 10-year life, field replaceable (order separately)
Wireless Range
Long range (225 m), extended range (800 m), remote (225 m) and high-gain remote (1 km)

Features

  • Patented Rosemount Coplanar technology offers optimized performance as a pressure, DP Flow and DP Level solution
  • Best-in-class, scalable architecture enhances performance, functionality and process connections
  • Transmitter arrives fully assembled and leak tested for simple installation and maintenance
  • All-welded hermetic SST SuperModule platform resists overpressure and line pressure effects to ensure 0.025% accuracy
  • Ultra and Ultra for Flow performance classes deliver 15-year stability and 15-year limited warranty
  • 200:1 rangedown produce reliable measurements and wide application flexibility
  • Integrates seamlessly with 4-20 mA HART™, WirelessHART®, FOUNDATION™ fieldbus protocols for application flexibility
  • SmartPower™ module provides up to 10-year maintenance-free operation and field replacement without transmitter removal
  • SIL 2/3 certified to IEC 61508 (via 3rd party) and prior-use certificate of FMEDA data for safety installations
  • Advanced diagnostics provide diagnostic coverage to detect electrical loop issues and abnormal process conditions
  • Remote display and interface offers easy access to process and device information
  • Wireless Features
    • WirelessHART® technology is secure and cost-effective and delivers >99% data reliability
    • SmartPower™ module provides up to 10-year maintenance-free operation and field replacement without transmitter removal
    • Easy installation enables quick instrumentation of measurement points without the cost of wiring

Documents & Drawings

Parts & Accessories

Search
1-10 of 80 results for Parts & Accessories
:
$90.44
$415.23
$513.06
$207.83
$83.92
$220.01
$134.35
$268.71
$110.00
$151.75