No image available
No image available
Your request is being processed.
Rosemount-2051 In-Line Pressure Transmitter

Rosemount™ 2051 In-Line Pressure Transmitter

Product Description

Work more efficiently with the Rosemount 2051 In-Line Pressure Transmitter, an industry standard device that delivers reliable process data. This transmitter provides accurate gage and absolute measurements and is delivered installation-ready. This pressure transmitter features an intuitive Local Operator Interface which streamlines commissioning and reduces the number of tools you need, for a cost-effective and capable solution.

Products

Search
1-5 of 5 results for Products
2051 In-Line Pressure Transmitter
1199 Diaphragm Seal System
2051 In-Line Pressure Transmitter
306 In-Line Manifold
2051 In-Line Pressure Transmitter
R306 In-Line Manifold
2051 In-Line Pressure Transmitter
1299 Diaphragm Seal System
2051 In-Line Pressure Transmitter
1199 Diaphragm Seal System
319 Flushing Rings

Specifications

Warranty
Up to 5-year limited warranty
Rangedown
Up To 100:1
Communication Protocol
4-20 mA HART®, WirelessHART®, FOUNDATION™ Fieldbus, PROFIBUS®, 1-5 V Low Power HART®
Measurement Range
Up to 10000 psig (689,47 bar) Gage, Up to 10000 psia (689,47bar) Absolute
Process Wetted Material
316L SST, Alloy C-276
Diagnostics
Basic Diagnostics
Certifications/Approvals
SIL 2/3 certified to IEC 61508 by an independent 3rd party, NSF, NACE®, hazardous location, see full specs for complete list of certifications

Features

  • Intuitive Local Operator Interface streamlines commissioning for simple and cost-effective installation
  • SIL 2/3 certified to IEC 61508 (via 3rd party) and prior-use certificate of FMEDA data for safety installations

Documents & Drawings

Parts & Accessories

Search
1-5 of 5 results for Parts & Accessories
:
$93.05
$595.68
$36.96
$440.45
$65.22