No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Rosemount-P-Pressure Calibrator Kit

Pressure Calibrator Kit

Product Description

Bring accurate pressure calibrations to your pressure transmitter with the Pressure Calibration Kit. The kit includes a hand-held loop calibrator, pneumatic hand pump, and all needed connection tubing. You’ll get precise readings on gauge and vacuum pressures. Also used for leak and switch tests. All items fit into a compact carrying case. This delicate equipment is protected in rugged housing that is designed for harsh marine environments.

Specifications

Test Pressure
Calibrator: -1 to 3.5 bar
Handpump: -0.9 to 3.0 bar
Accuracy
0.01% full scale
Power Supply
3 x AA Alkaline batteries

Features

  • An advanced, robust and precise hand-held loop calibrator instrument.
  • User friendly interface with large backlight dual display.
  • A comprehensive calibration kit consisting of all needed items, including calibrator, pump and connection parts.
  • Allows straightforward calibration and testing of pressure transmitters.

Documents & Drawings