No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Rosemount-P-500 Gas Chromatograph

Rosemount™ 500 Gas Chromatograph

Product Description

The Rosemount™ 500 process gas chromatograph is designed for a variety of refining, petrochemical, power and environmental applications where selected components in gaseous or liquid streams must be precisely monitored on a continuous basis.

Specifications

Mounting
Free-standing (standard); wall-mount (optional)
Certifications/Approvals
Standard: Designed to meet NEC Class I, Div. 1, Groups C,D (Group B with optional air purge)
Optional: CSA NRTL/C Certified : Class I, Div. 1, Groups C, D, T3B; ATEX Certified: EEx d IIB T4amb = 60 °C; CE marked per ATEX Directive (94/9/EC)
Communication Protocol
Three serial ports standard with option for a total of eight. Depending on the port, choice of RS-232, RS-422, and RS-485 is available as well as the Modbus protocol
Dimensions
164 cm H x 51 cm W x 53.5 cm D (64.5"H x 20"W x 21"D)
Weight
Approximately 36 kg (79 lbs.)

Features

  • Proven performance with thousands of units installed around the globe
  • Isothermal analysis with 1 or more thermal conductivity detectors /heat sink airless ovens
  • Fully compatible with modern Ethernet networks and DCS communication
  • Designed for field mounting without the need for expensive analyzer shelters or sacrificing analytical power
  • Diaphragm-based 6-port chromatograph valves
  • Liquid and gas analysis in a single unit
  • Thermal Conductivity Detector (TCD) sensitive down to very low parts-per-million levels
  • Flame Photometric Detector (FPD) also available
  • Every Model 500 is rigorously tested in an environmental chamber between 0° to 130 °F for 24 hours minimum
  • Last chromatogram for each sample and calibration stream stored in process gas chromatograph
  • Archives up to 64 item averages, up to 35 days of standard runs and calculations

Documents & Drawings