No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Roxar-P-er-probes

Roxar Retrievable Electrical Resistance Probes

Product Description

Roxar Retrievable Electrical Resistance Probes are designed for installation in high pressure 2#8221; hydraulic or mechanical access fittings. When used with the Roxar CorrLog and Roxar Fieldwatch, the many designs provide highly sensitive nanometer readings in oil, gas and water systems. The Roxar ER Probes provide sensitive and fast responses to corrosion change, leading to extended equipment life and increased flow assurance.

Specifications

Pressure Rating
6,000psi (420 bar) as standard, 10,000psi (690 bar) as optional
Max Temperature
145°C/293°F
Probe Element Material
St 52-3N as standard
Probe Material
Stainless Steel or Duplex as standard
Connector
6 pin Amphenol (male)

Features

  • Provides a very high resolution and level of sensitivity compared to other technologies available on the market
  • Available in flushed or projecting design to accommodate different operating conditions
  • Compatible with access systems provided by most vendors
  • Can be installed in most existing 2” probe locations
  • It is the preferred method for optimizing the process, tune injection of inhibitors and monitor the performance of oxygen scavengers based on forecasted trends

Documents & Drawings