No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Roxar-P-corrosion-probes

Roxar Retrievable Linear Polarization Resistance Probes

Product Description

Roxar Retrievable Linear Polarization Resistance (LPR) probes are installed in high pressure 2#8221; hydraulic or mechanical access fittings. LPR technology is based on electrochemistry and provides immediate corrosion rate information. Many designs are available and - when used with Roxar CorrLog instruments and the Roxar Fieldwatch software - contributes to efficient corrosion control of water systems.

Specifications

Pressure Rating
Standard: 6,000 psi (420 bar) Optional: 10,000 psi (690 bar)
Max Temperature
145°C/293°F
Probe Element Material
Carbon Steel St 52-3N as standard
Probe Body Material
Standard material is Stainless Steel and Duplex
Connector
6 pin Amphenol (male)

Features

  • Immediate information on corrosion rates when used in (conductive) water systems
  • Easy installation and replacement using Roxar Retractor Tool
  • Compatible with access fitting systems provided by most vendors; can be installed in most existing 2” probe locations.
  • LPR Probe measurements are easy to understand and relate to

Documents & Drawings