No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Rosemount-P-5900S Radar Level Gauge

Rosemount™ 5900S Radar Level Gauge

Product Description

The Rosemount 5900S Radar Level Gauge delivers ±0.5 mm (0.020 in.) instrument accuracy, reducing level measurement uncertainty to a minimum. It enhances your storage operation by providing certified custody transfer accuracy, better inventory management and reliable loss control data.
The Rosemount 5900S is normally combined with high precision multi-spot temperature sensors for highest accuracy API standard net volume calculations.
The Rosemount 5900S takes overfill safety to a higher level with an innovative 2-in-1 feature which includes two radar gauges in one housing for independent level and overfill measurement. It is SIL 2 and SIL 3 certified according to IEC 61508 and enables API 2350 compliant solutions.

Specifications

Accuracy
± 0.5 mm (± 0.020 in.).
Stability
Typically < ± 0.5 mm (0.020 in.) in -40 to +70 °C (-40 to +158 °F).
Update Rate
New measurement every 0.3 second.
Communication Protocol
Foundation™ Fieldbus for connection to Rosemount 2410 with self-configuring Tankbus or any Foundation™ Fieldbus host system.
A Rosemount 5900 level gauge in combination with a 2410 Tank Hub enables wireless communication and emulation of gauges from other manufacturers.
Custody Transfer Approval
OIML R85:2008, and national certifications such as PTB, NMi etc.
Safety
• SIL 2 and SIL 3 certified.
• TÜV tested and WHG approved for overfill prevention.
Metrology Sealing
Yes.
Emulation Capability
Possible to integrate with legacy tank gauging systems.
Supports emulation of other vendors’ communication protocols: E.g. Enraf, L&J Tankway, Varec Mark/Space, Whessoe, GPE, Sakura and Tokyo Keiso.
Power Supply
• FISCO: 9.0 - 17.5 VDC polarity insensitive (for example from 2410 Tank Hub).
• Entity: 9.0 - 30.0 VDC polarity insensitive.
Ambient Temperature
-40 to +70 °C (-40 to +158 °F). Minimum start-up temperature is -50 °C (-58 °F).
Antenna Type
Parabolic antenna, still-pipe array antenna, horn antenna, LPG/LNG antenna.

Features

  • Get highest certified custody transfer accuracy for precise asset management of bulk liquid storage.
  • Achieve higher safety with third party certified IEC 61508 SIL 2 or SIL 3 capability.
  • Use one tank opening to install the 2-in-1 gauge for either redundant level measurements or to achieve independent safety and level measurement systems.
  • Benefit from convenient and safe installation with two-wire IS bus power supply.
  • Include wired and/or wireless data transmission.
  • Measure in all bulk storage tank types and products, ranging from liquefied gases, light products, crude oil and bitumen.

Documents & Drawings