No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Bettis-P-SCE300

Bettis SCE300 Electric Actuator

Product Description

The SCE300 is an intelligent quarter-turn electric actuator from the Bettis family of actuators. Compact and lightweight, this all-in-one actuator fits all the features of larger, heavier actuators into a neat, innovative design. Deploy the SCE300 to maintain effective control of low-torque, quarter-turn valves and dampers in even the largest and most complex plants.

Features

  • Separate terminal enclosure is kept isolated from the electronics and motor compartment; only the wiring terminal is exposed during field installation
  • Standard adjustable torque switches, from 50 to 100% of rated torque output (3 steps: 50% - 75% - 100%)
  • Manual override is always engaged
  • Anodized aluminum with epoxy powder coat to protect unit against the decaying effects of aggressive environments
  • Visual mechanical position indicator for accurate visual reference of valve position
  • Directly mountable or readily adaptable to other quarter-turn valves
  • Permanently-lubricated, self-locking gear train helps eliminate the need for motor brakes; Epicyclical gearing ensures reliable and smooth operation
  • Mechanical travel stops designed to prevent over-travel during hand wheel or motor operation
  • Over-temperature motor thermostat
  • Integral speed control, independently adjustable in opening and closing directions
  • Latched-type output contacts for fully open / fully closed remote indication. Output contacts for monitor and blinker/local selector indication are also available
  • Optional modules add even more functionality and intelligence:
    • OM1 – Modulating Input/Output module
    • OM3 – Local Interface module
    • OM9 – PROFIBUS DP V0/V1 bus communication
    • OM11 – DeviceNet bus communication
    • OM13 – 3-wire module

Specifications

Power Source
Electric
Product Type
Quarter-Turn Electric Actuator
Actuation
Electric
Certifications
IECEx, FM (US), CSA (Canada), NEPSI (China), CU-TR (CIS), INMETRO (Brazil), CCOE (India), KOSHA (Korea), NEMA, IP
Control Type
On/Off, Modulating
Valve Type
Butterfly, Ball, Rotary Plug valves, or Dampers
Torque/Thrust
From 35Nm (26lb.ft) to 2,000Nm (1,475lb.ft).

Documents & Drawings