No image available
No image available
Your request is being processed.
Bettis-M

Bettis Stainless Steel M Series

Product Description

The Bettis Stainless Steel M Series is designed for reliable performance in the harshest environments. The all stainless steel construction resists corrosion in a variety of demanding applications from chemical processing to power, water wastewater, oil and gas, and mining. This high-performance actuator is built tough with stainless steel cylinders and PFTE piston bearings to provide longer life and reduce downtime. The man-safe spring design requires no special tools to disarm springs safely and easily. This tough actuator is designed and built in the USA for reliable performance in the severest environments.