No image available
No image available
Your request is being processed.
AVENTICS-P-SSI

AVENTICS™ Series SSI Short-stroke cylinders (ISO 15524)

Product Description

The AVENTICS Series SSI are short stroke cylinders in accordance with the latest ISO standard 15524. The cylinders are compact and up to 30% lighter than comparable cylinders thanks to weight optimized profiles. In addition, they provide a high degree of flexibility in sensor assembly and extremely effective elastic cushioning.