AMS Asset Monitor

Online Machinery Asset Monitoring & Process Analytics at the Industrial Edge

AMS Asset Monitor makes online monitoring cost-effective for more plant assets.

AMS Asset Monitor
Edge Analytics Can Change the Way You Monitor Assets

Edge Analytics Can Change the Way You Monitor Assets

AMS Asset Monitor provides manufacturers benefits of continuous online monitoring for traditionally under-monitored balance-of-plant (BOP) machine assets.  

Emerson’s award-winning edge analytics device and software solution utilizes CHARMs-based technology to collect vibration and process data from BOP assets. It applies embedded auto analytics to alert personnel to common faults for a wide range of assets like fans, motors, gearboxes, pumps, and other rotating machinery

Although no additional software is required when using AMS Asset Monitor, reliability, operations, and maintenance personnel can move beyond simple fault recognition and take analysis a step further by integrating this device with AMS Machine Works

Read More...
Click to continue reading Edge Analytics Can Change the Way You Monitor Assets

Embedded Auto Analytics for Critical Assets

Simple Pumps

Pumps are essential to the daily operation of industrial processes, but begin to degrade the day they start up. It is estimated that pumps account for 7% of the total maintenance cost of a plant or refinery, and pump failures are responsible for 0.2% of lost production. These numbers might seem small until you consider that in the roughly 150 large U.S. refineries, more than $500 million is invested in pumps. Pumps are, without question, significant players for maintaining production schedules.

Expand Monitoring with Edge Analytics Simple Pumps

Hydrocarbon Pumps

Hydrocarbon pumps are essential assets to the refining industry, but they come with potential risks. What seemed to be a healthy pump during infrequent manual inspections can soon be the source of reduced or shutdown operations, expensive repairs, and compliance regulations. Dangerous fumes or even fire threatens the safety of your team and the facility.

Expand Monitoring with Edge Analytics Hydrocarbon Pumps

Motors

The AC induction motor is the dominant motor technology in use today, representing more than 90% of installed motor capacity. Induction motors are available in single-phase and polyphase configurations, in sizes ranging from less than one to more than ten thousand horsepower (hp). They often serve as an integrated direct drive, where an impeller (fan, blower, pump, etc.) is mounted directly on the shaft of the motor. In this configuration, the motor is the driver for many essential plant assets.

Expand Monitoring with Edge Analytics Motor

Fans

A wide range of applications benefit from the use of centrifugal fans and blowers, including gas handling, chemical processing, dusting collection, drying, fume control, and process heating/cooling. Their size and blade configuration are specific to the application and industry, but they all have one thing in common: normal wear-and-tear on components such as bearings, rotors, blades, and the like can lead to unexpected shutdown of the production process.

Expand Monitoring with Edge Analytics Fan

Heat Exchangers

Often described as the workhorse of the process industry, the shell and tube heat exchanger is an immensely versatile unit, able to handle a wide range of process applications and conditions. Whether you are looking to cool, heat, vaporize or condense, the shell and tube can meet your needs.

Maintaining the health and performance of this asset could be critical to maintaining your production schedule!

Expand Monitoring with Edge Analytics Heat Exchangers

Gearbox

Gearboxes are among the most common pieces of equipment used in many different industrial applications, from food and beverage, pharmaceutical, mining, metals, and quarrying, power generation, chemical, and more. Despite their critical role, they are often overlooked until they develop a fault or fail unexpectedly. An unexpected failure can, at best be inconvenient, and at worst result in considerable loss of production and unplanned costs, often totaling to many thousands of dollars. Maintaining the health and performance of this asset could be critical to maintaining your production schedule.

Gearbox

Low-Speed Rotating Asset

Low-speed rotating equipment can be found in many different industrial applications, from food and beverage, pharmaceutical, mining, metals, and quarrying, power generation, chemical, and more. Heavily loaded machines will typically be equipped with antifriction bearings. The usual vibration analysis provides very rare opportunities to detect the symptoms of bearing degradation before failing unexpectedly. An unexpected failure can, at best be inconvenient, and at worst result in considerable loss of production and unplanned costs, often totaling many thousands of dollars. Emerson’s PeakVue and PeakVue Plus analytics are the proven and very powerful tools for monitoring of the low-speed assets.

Low Speed Rotating Asset Health
Connect with an Expert

Connect with an Expert

Request a consultation to discover how Emerson's team of machinery health, condition monitoring and software experts can help you initiate, expand, or improve your current program, projects or site. An Emerson expert will reach out to you shortly. 


By submitting this form, I acknowledge Emerson’s Privacy Notice.

Out-of-the-Box Analytics

Intuitive, Web-Based, Native Analysis and Reporting Software

Users do not need additional software (like AMS Machine Works) to monitor assets with AMS Asset Monitor. 

AMS Asset Monitor features powerful out-of-the-box software functionality via web browser for analysis, reporting, and alerting. This web-based thin client interface features an internal Logic Studio with pre-programmed application solutions for easy-to-understand analysis and alert reporting, and its Asset Studio interface delivers asset information to the user’s mobile device or desktop thin client.

Overall asset health status and alerts can be routed to Emerson’s AMS Optics asset performance management platform, and detailed asset data to the control system by OPC UA and Modbus TCP.

Bullet
Embedded, Patented Advanced Analysis Techniques

Users can conduct advanced automated vibration monitoring and analysis with Emerson’s PeakVue™ and PeakVue Plus technologies.

Bullet
Simple Installation; Smaller Footprint

Designed to mount at the asset and reduce cabling and other installation costs; wired or wireless Ethernet deployment for greater flexibility.

Bullet
CHARMs-based Condition Monitoring

Accommodates up to 12 CHARMs to collect both vibration and process variables and apply embedded auto analytics to alert personnel to the most common faults associated with a wide range of assets.

Bullet
Use with Powerful Industrial Software Platforms

Analyze vibration waveform, spectrum and historical trend storage in AMS Machine Works, send asset health and alerts to AMS Optics via OPC UA or view Asset Studio in a native thin client interface.

Bullet
Rugged, Secure and Industry Certified

Robust industrial design with conformal coating, cybersecure, shock and vibration tested, Rugged enclosure IP66, NEMA-4X; Marine certification, hazardous area rated.

Bullet
Rotating Machinery Templates and Default Alert Limits

Out-of-the-box templates and preconfigured predictive limits and rules for fans, pumps, hydrocarbon pumps, electric motors, gearboxes, and more.

The continuous, online condition monitoring system comprising AMS Asset Monitor and AMS Machine Works represents a shift in how manufacturers across industries ensure reliability of their equipment and keep their operations running.

Working in tandem, the monitor and software enable plant staff to receive real-time updates on asset health from analytics within the device (at the edge), perform deeper analysis (as compared to the monitor’s native thin client interface), and is even deployable from cloud architectures for ultimate scalability.

Data from AMS Asset Monitor is provided to AMS Machine Works on demand, on alert or on schedule, and  can include waveform data as well as status information for detailed analysis using the vibration analyzer tool from AMS Machine Works.
 

Read More...
Click to continue reading
AMS Asset Monitor with AMS Machine Works software

Emerson's AMS Portfolio: Asset Management with an Intuitive Approach to Drive Reliability

Emerson’s AMS portfolio enables the Emerson vision for Boundless Automation by unifying data, systems, and people across the enterprise to achieve improvements in safety, production, reliability, sustainability and workforce empowerment.

Brochure: Asset Management with an Intuitive Approach to Drive Reliability

The AMS Reliability portfolio helps Reliability Engineers, Maintenance Technicians, Operations Managers, Automation Engineers, Instrumentation Specialists, Process Engineers, Control Valve Specialists, Vibration Analysts, and many others do their jobs more efficiently—from field, to workshop, to boardroom, and beyond.

Learn more by exploring the AMS brand webpage.

Read More...
Click to continue reading Emerson's AMS Portfolio: Asset Management with an Intuitive Approach to Drive Reliability
Asset Management with an Intuitive Approach to Drive Reliability Brochure
Please enable JavaScript to use this website.