No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Tescom-P-64-5000

TESCOM™ 64-5000 Series Subatmospheric Pressure Regulator

Product Description

64-5000 Series ultra high purity, absolute / subatmospheric pressure reducing regulator offers a 10 Ra surface finish. Inlet pressures are 120, 600, or 3500 psig / 8.3, 41.4, or 241 bar with outlet pressures ranges from 50 mm Hg absolute - 15 to 100 psig / 50 mm Hg absolute - 1.0 to 6.9 bar. Ideal for use in vacuum pressures control, toxic gas analysis, valve manifold boxes, gas cabinets and semiconductor manufacturing.

Specifications

Pressure Rating
Maximum Inlet Pressure: 120, 600, or 3500 psig / 8.3, 41.4, or 241 bar
Outlet Pressure Ranges: 50 mm Hg absolute -
15, 30, 60, 100 psig / 1.0, 2.1, 4.1, 6.9 bar
Body Material
316L Stainless Steel Electropolish or 316L VAR Stainless Steel Electropolish
Valve Seat
Teflon®, PCTFE
Diaphragm
316L Stainless Steel
Valve Stem, Spring & Valve Guide
316 Stainless Steel
Operating Temperature
Teflon® Seat: -40°F to 160°F / -40°C to 71°C
PCTFE Seat: -40°F to 140°F / -40°C to 60°C
Port Size & Type
1/4 H.P.I.C.
1/4, 1/2 Male Swivel
1/4, 1/2 Female Swivel
IN Port: 1/4 Male; OUT Port: 1/4 Female
IN Port: 1/4 Female; OUT Port: 1/4 Male
1/4 Tube Stubs
Flow Capacity
Cv = 0.24 (120 psig / 8.3 bar model)
Cv = 0.15 (600 psig / 41.4 bar model)
Cv = 0.06 (3500 psig / 241 bar model)
Weight
2 lbs / 0.9 kg
Additional Information
For custom modifications or a complete system solution, please contact your local sales office.

Features

  • Negative bias for controlling vacuum and low positive pressures
  • 10 Ra microinch / 0.25 micrometer internal surface finish
  • Metal-to-metal diaphragm to body seal for high leak integrity
  • Hastelloy® trim option is available

Documents & Drawings