No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Emerson-P-IC758COWA07PC

PACSystems™ RXi - Panel PC with 7" Sunlight Readable screen (4GB RAM, 32GB SSD)

Product Description

The RXi - Panel PC modular display portfolio with multiple options of separable screens and computing units maximized flexibility, performance, and durability

Specifications

Part Number
IC758COWA07PC
Touch Screen
Projected Capacitive Touch (PCT/PCAP), Multi-touch (10-point)
Status Indicator
Tri-color LED
Operating System
Windows 10 IOT Enterprise LTSC
Certifications
UL, CE, FCC, RoHS, ATEX, IECEx
Marine
ABS, BV, DNV GL, LR
UL Listed US/CAN HazLoc
Class 1 Division 2, Class 2 Division 2, Class 3 Division 1
RAM
4GB
SSD
32GB

Features

  • Modular design allows you to switch between computing units with Dual or Quad Core processors, and 4 to 16GB of available RAM
  • Windows 10 IOT Enterprise LTSC OS installed standard
  • Easily swap between screen size options of 7" to 24" in a widescreen format (7" to 15" models also offer outdoor Sunlight Readable (SLR) screens)
  • Effectively operate in temperatures as high as 65 degrees C and as low as -20 degrees C with the capability to operate indoors or outdoors
  • IP66 rated screens that protect against dust, moisture,and even direct water jets

Documents & Drawings